IESNA:LM-63-2002
[TEST]P1197821
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-735-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5612
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
641.7 631.9 638.5 651.3 665.6 679.8 693.2 703.7 713.2 726.6
746.5 778.7 823.9 877.5 960.5 1098 1253.1 1437.1 1663 1891.3
2133.9 2323.2 2441.6 2527.7 2560.4 2572.9 2617 2704.2 2702.1 2459.5
1845.2 789.1 206.6 85.4 31.8 8.9 0
641.7 635.5 642 654.8 669.1 683.4 696.2 706.6 716.2 729
748.3 780.1 824.8 877.2 957.3 1087.9 1240.3 1418.9 1638.9 1897.2
2138 2323.8 2440.2 2523.2 2557.7 2578 2626.2 2713.4 2699.4 2438.1
1788 731.6 206.3 83.3 31.6 8.6 0
641.7 634.6 640.3 652.2 665.8 678.9 690.6 698.3 705.4 715.9
732.2 759 798 845.3 916.2 1031.1 1177.8 1351.6 1543.6 1761.8
1978.8 2175.8 2314 2409.2 2473.8 2537.2 2617.9 2717 2762.5 2587.2
2051.4 1042.1 314.9 115.8 56.3 12.2 0
641.7 633.4 638.8 649.5 661.1 672.4 682.8 688.2 691.7 697.1
707.2 725.1 753.1 787 834.6 912.6 1019.5 1145.4 1287.3 1449.9
1629.9 1818.4 1996.7 2149.9 2282.4 2410.7 2578.6 2779.5 2939.3 2937.5
2647.3 1959.7 888.5 345.6 119.4 41.4 0
641.7 633.4 637.6 647.1 657.2 667.3 677.5 683.1 685.8 688.5
697.4 710.2 731.9 756.6 784.6 826.3 888.8 968 1067.7 1187.3
1323.1 1464.5 1627 1800.2 1982.4 2177.3 2397.6 2666.7 3003.6 3284
3330.7 2981 2027.3 990.6 349.4 85.1 0
641.7 633.7 637.3 645.9 655.7 666.4 676 682.5 685.8 689.1
699.2 713.2 733.4 755.1 775.4 802.8 851 913.2 994.8 1095.4
1209.1 1334.1 1465.3 1620.4 1791.9 1981.8 2204.1 2481.2 2864.9 3265.6
3493 3265.3 2411.3 1353.1 558.1 129.2 0
641.7 633.4 636.4 644.7 654.5 665 674.5 681.6 686.1 691.4
701.3 716.2 734 750.1 763.5 785.2 822.7 870.6 937.9 1022.1
1116.8 1218.9 1332 1460 1607.6 1769.8 1985 2253.5 2615.5 3057.5
3338.5 3080.7 2115.4 1104.3 403.9 69.1 0
641.7 635.5 636.1 642.9 652.8 664.4 675.4 684.6 692.3 697.7
704.2 714.1 725.4 733.1 741.8 755.7 775.7 801 839.4 897.1
961.7 1035.5 1119.5 1214.7 1321.3 1448.7 1600.2 1788.9 2021.1 2320.5
2506.2 2186.6 1412.1 629.8 161 26.5 0
641.7 637.6 637.3 642 651.6 664.1 676.9 688.8 698.3 705.1
711.4 717.3 719.1 718.5 721.5 728.1 738.8 754.6 778.7 813.8
862.6 919.2 988.2 1069.8 1162.3 1266.5 1380.2 1513.3 1671.9 1808.8
1776.4 1418 810.2 292.6 72.9 20.5 0
641.7 639.7 640 643.5 652.5 663.8 678.6 693.2 704.8 714.1
721.8 726.3 726.3 724.8 723.3 722.7 725.4 734 750.7 777.5
815.6 866.2 925.7 996.5 1080.2 1174.8 1276.3 1381.7 1469.2 1479.9
1307.6 864.7 309 83.6 40.8 16.1 0
641.7 642.9 644.4 649.8 659.3 670.6 686.4 702.8 717.9 732.2
746.2 757.5 765.6 772.7 779 786.4 797.4 812.3 834.6 870.6
924.5 996.2 1086.4 1205.2 1357.9 1518.9 1687.1 1813.6 1829.7 1587.7
1104.9 542.6 149.7 49.7 22.3 6.5 0
641.7 643.8 646.5 652.5 662.9 676 692.9 711.4 729.2 747.7
767.9 787.6 807.2 827.2 849.8 879.3 915.9 963.5 1025.4 1104.6
1203.4 1315.9 1440.9 1590.4 1753.8 1900.8 1988.3 1972.8 1797.8 1401.3
854 406 137.2 47.9 18.8 3.9 0
641.7 645.3 649.8 657.8 670 684.9 704.5 726.9 748.3 773.3
801.9 834.9 872.7 916.8 970.9 1039.7 1122.4 1215 1311.2 1408.5
1503.1 1590.1 1670.4 1757 1846.6 1905.6 1896.6 1792.2 1562.7 1148.9
675.7 292.6 108.6 44.1 17.9 4.2 0
641.7 648 656.6 669.4 686.4 706.3 731.9 761.4 797.7 843.3
902.8 974.2 1053.1 1143.9 1229.9 1305.8 1363.8 1404.6 1429.9 1446.6
1461.5 1467.7 1451.7 1418.9 1361.5 1248.4 1059.6 800.7 522.1 298.8
161.3 92 58 36.9 20.5 5.1 0
641.7 650.1 663.5 681 702.8 729 762.3 807.2 864.4 936.4
1015.9 1091.8 1158.2 1206.1 1232.3 1238.8 1228.4 1201.6 1156.1 1087.3
996.2 883.1 744.1 589.1 447.7 342.9 270 214.9 171.4 138.7
109.2 85.1 64.9 43.2 23.5 5.4 0
641.7 652.8 671.5 693.8 719.7 752.5 796.8 856.6 930.2 1007
1073 1120.7 1142.4 1138.5 1112.6 1067.4 1000.4 907.2 801.9 694.4
603 531.9 472.1 410.8 347.4 291.7 245.9 208.1 174.4 145
119.1 95.8 73.2 47.3 28.3 8.6 0
641.7 655.7 678.9 706 738.5 778.4 832.8 904 980.5 1041.8
1077.2 1084.1 1067.1 1031.1 978.1 900.4 806 708.7 626.3 568.2
531.9 501.5 462.6 417 360.2 316.1 279.8 242.9 210.4 182.5
156 127.4 99.4 71.1 43.8 15.2 0
641.7 659.9 687.6 718.5 754.6 799.2 859.3 934.9 1005.5 1045.4
1049.8 1025.1 986.1 937.6 873.6 794.1 707.2 631 586.1 557.5
517.6 478.3 427.4 382.8 371.2 346.2 312.2 278.6 246.8 215.2
183.9 155.4 124.4 94.1 61.9 22.3 0
641.7 662.6 693.8 729.2 770 818.2 880.5 950.4 1009.6 1027.5
1006.4 963.5 917.4 865.6 803.7 730.4 656.3 608.4 591.4 558.7
513.5 452.1 395.9 386.4 370.9 345.9 314.6 281.9 250 219.1
188.4 160.4 129.5 100.6 65.2 27.4 0
641.7 665.3 698.9 737.9 782.2 833.4 897.4 968 1010.8 1002.5
959 906.4 859.9 815 759.6 694.1 635.8 618.2 598.9 557.2
492.9 413.7 391.7 378.9 368.8 344.1 314.9 284.3 252.1 220.3
190.5 154.8 117.6 87.5 53.9 21.7 0
641.7 667 700.4 741.2 787.3 840.3 905.8 976 1011.7 990.9
937.3 883.4 835.8 789.7 739.4 684.9 637.9 626.6 599.8 551
472.7 407.5 386.4 370.6 361.9 340.2 314.6 284.9 254.5 224.7
195.9 157.8 117 87.2 43.5 18.5 0
641.7 665.8 701 741.5 787.6 840.3 905.2 975.7 1014.1 994.2
940.6 886.1 838.5 792.9 743.8 691.4 645 634.3 605.7 555.7
475.4 409.6 387.2 369.1 359.6 338.7 314.6 285.4 255.7 226.5
196.5 155.4 115.8 83 42.9 17 0
